Corning® Collagen I, High Concentration, Rat Tail, 100 mg
Product Number354249
Corning® Collagen I HC, rat tail, 100 mg, is supplied as a liquid in 0.02N Acetic acid with a concentration range of 8-11 mg/ml. The product has been tested for its ability to promote the attachment and spreading of HT 1080 Human Fibrosarcoma cells. 1/pack, formerly Cat. #40040. These collagens have been used to culture a variety of cell types to promote adhesion, growth, and/or differentiation.
Formulation
- Collagen I HC, rat tail - 0.02N in Acetic Acid
- Concentration range 8-11 mg/ml
Source
Rat tail tendon
Quality
- Purity > 90% by SDS-PAGE
- Tested for its ability to promote the attachment and spreading of HT 1080 Human Fibrosarcoma cells.
- Found negative for the presence of bacteria, fungi and mycoplasma.
- Forms a firm gel up to a concentration of 0.3 mg/ml. Further dilution may decrease the rigidity of the gel as will the time from manufacture.
Preparation and Storage
Stable for a minimum of 3 months from day of shipment when stored at 2° to 8°C. Do not freeze.
Handling
Rat Tail Collagen HC is used as a three dimensional gel and will form a firm gel up to a concentration of 0.3 mg/ml. Gelling procedures included with product.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
$205.23 per each
In Stock
| Product Number | 354249 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 100 mg |
| Source | Rat tail |
| Formulation | Collagen I HC, rat tail - 0.02N in Acetic Acid, Concentration range 8-11 mg/ml |