Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 100 mm TC-treated Culture Dishes, 10/Pack, 10/Case
Product Number354450
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$77.52 per case
In Stock
| Product Number | 354450 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Cell Growth Area | 58.1 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
- Quality Certificate - Lot No.27526025
- Quality Certificate - Lot No.25726013
- Quality Certificate - Lot No.15326011
- Quality Certificate - Lot No.12526015
- Quality Certificate - Lot No.11126012
- Quality Certificate - Lot No.34325020
- Quality Certificate - Lot No.30725035
- Quality Certificate - Lot No.30425021
- Quality Certificate - Lot No.16825017
- Quality Certificate - Lot No.15325014
- Quality Certificate - Lot No.10425016
- Quality Certificate - Lot No.03525022
- Quality Certificate - Lot No.00625011
- Quality Certificate - Lot No.33724012
- Quality Certificate - Lot No.31724005
- Quality Certificate - Lot No.23924019
- Quality Certificate - Lot No.21924020
- Quality Certificate - Lot No.18324025
- Quality Certificate - Lot No.12424012
- Quality Certificate - Lot No.03224035
- Quality Certificate - Lot No.00824017
- Quality Certificate - Lot No.34923003
- Quality Certificate - Lot No.34223009
- Quality Certificate - Lot No.33523007
- Quality Certificate - Lot No.30323010
- Quality Certificate - Lot No.27123005
- Quality Certificate - Lot No.25623035
- Quality Certificate - Lot No.24723011
- Quality Certificate - Lot No.20823010
- Quality Certificate - Lot No.18723007