Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PureCoat™ Collagen I Peptide 6-well Flat Bottom TC-treated Plate, with Lid, Sterile, 5/Pack, 10/Case
Product Number356270

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is the suggested replacement for 356240.
Corning® PureCoat™ ECM Mimetic Cultureware is coated with biologically active synthetic animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent alternative to complex extracellular peptides. Flat bottom, with lid, sterile, 5/pack, 10/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$265.62 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 356270 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Surface Coating | Collagen I |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9287017
- Quality Certificate - Lot No.9178004
- Quality Certificate - Lot No.9143010
- Quality Certificate - Lot No.9079010
- Quality Certificate - Lot No.8316029
- Quality Certificate - Lot No.8284010
- Quality Certificate - Lot No.8128016
- Quality Certificate - Lot No.7345028
- Quality Certificate - Lot No.7310013
- Quality Certificate - Lot No.7290004
- Quality Certificate - Lot No.7205009
- Quality Certificate - Lot No.7075008
- Quality Certificate - Lot No.6319030
- Quality Certificate - Lot No.6290090
- Quality Certificate - Lot No.6171002
- Quality Certificate - Lot No.5249093
- Quality Certificate - Lot No.4315010
- Quality Certificate - Lot No.4137013
- Quality Certificate - Lot No.4021265
- Quality Certificate - Lot No.3318006
- Quality Certificate - Lot No.3290008
- Quality Certificate - Lot No.3219024
- Quality Certificate - Lot No.2332028
- Quality Certificate - Lot No.2249011
- Quality Certificate - Lot No.2227009
- Quality Certificate - Lot No.2180002
- Quality Certificate - Lot No.2081014
- Quality Certificate - Lot No.2045010
- Quality Certificate - Lot No.2026008
- Quality Certificate - Lot No.1341013