text.skipToContent text.skipToNavigation

Falcon® Pipet Controller with 0.2 µm Filter, Universal Power Supply, Charging Stand

Product Number357801

E-mail

The light, ergonomic, motorized pipet controller

Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.

The Falcon Pipet Controller is supplied with:

  • Two-position charging stand
  • Wall hanger
  • Universal battery charger
  • Li-ion battery set (inserted)
  • One 0.2 µm hydrophobic polytetrafluoroethylene (PTFE) filter

Additional filters are available as standard accessories. The filters, pipet holder and nose piece are autoclavable.

Features

  • Ergonomic design for exceptional comfort
  • LCD display for continuous visualization of speed, modes and battery status
  • Easy access to the battery compartment
  • Easy maintenance

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$602.51 per case

Less than 10 in Stock

You might also be interested in
Falcon® Individually Wrapped Serological Pipets
Falcon® Bulk-packaged Serological Pipets
Details
Product Number   357801
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Falcon®  
Pipet Style   Serological  
Compatibility   Glass and plastic serological pipets from 0.5 to 100 mL  
Specifications Documents
Compatible Accessories
Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)
Falcon® Pipet Controller Nose Piece

Falcon® Pipet Controller Nose Piece

357476

In Stock

$6.56 per case
Falcon® Pipet Controller Battery Cover

Falcon® Pipet Controller Battery Cover

357803

Less than 10 in Stock

$23.12 per case
Falcon® Pipet Controller Li-ion Battery Set

Falcon® Pipet Controller Li-ion Battery Set

357802

Out of Stock

$31.17 per case
Falcon® Pipet Controller 2-Position Charging Stand
Falcon® Pipet Controller Universal Power Supply
Falcon® Pipet Controller Silicone Pipet Holder