Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplate, Individually Wrapped, with Low Evaporation Lid, Sterile
Product Number3595
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversible low evaporation lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$282.94 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3595 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06926038
- Quality Certificate - Lot No.06626003
- Quality Certificate - Lot No.03926016
- Quality Certificate - Lot No.03726043
- Quality Certificate - Lot No.03426058
- Quality Certificate - Lot No.01926006
- Quality Certificate - Lot No.01826016
- Quality Certificate - Lot No.34725007
- Quality Certificate - Lot No.32825054
- Quality Certificate - Lot No.32725004
- Quality Certificate - Lot No.32025009
- Quality Certificate - Lot No.31725035
- Quality Certificate - Lot No.30525003
- Quality Certificate - Lot No.29725004
- Quality Certificate - Lot No.29125020
- Quality Certificate - Lot No.29025017
- Quality Certificate - Lot No.28925001
- Quality Certificate - Lot No.26025601
- Quality Certificate - Lot No.26025018
- Quality Certificate - Lot No.25925022
- Quality Certificate - Lot No.25825005
- Quality Certificate - Lot No.25625011
- Quality Certificate - Lot No.24325005
- Quality Certificate - Lot No.24125045
- Quality Certificate - Lot No.24025017
- Quality Certificate - Lot No.23825045
- Quality Certificate - Lot No.23525015
- Quality Certificate - Lot No.23425013
- Quality Certificate - Lot No.21625049
- Quality Certificate - Lot No.21425017