Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile
Product Number3599
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversible lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$566.22 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3599 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08226601
- Quality Certificate - Lot No.02226006
- Quality Certificate - Lot No.01826601
- Quality Certificate - Lot No.01526601
- Quality Certificate - Lot No.01226006
- Quality Certificate - Lot No.01126005
- Quality Certificate - Lot No.01026006
- Quality Certificate - Lot No.36225601
- Quality Certificate - Lot No.35025601
- Quality Certificate - Lot No.32625010
- Quality Certificate - Lot No.32525032
- Quality Certificate - Lot No.30125021
- Quality Certificate - Lot No.28425013
- Quality Certificate - Lot No.28325030
- Quality Certificate - Lot No.27025601
- Quality Certificate - Lot No.26625601
- Quality Certificate - Lot No.26425601
- Quality Certificate - Lot No.23425040
- Quality Certificate - Lot No.23325001
- Quality Certificate - Lot No.23225050
- Quality Certificate - Lot No.23125017
- Quality Certificate - Lot No.22325029
- Quality Certificate - Lot No.20325601
- Quality Certificate - Lot No.19725601
- Quality Certificate - Lot No.19525010
- Quality Certificate - Lot No.17825601
- Quality Certificate - Lot No.17425601
- Quality Certificate - Lot No.17025601
- Quality Certificate - Lot No.16625601
- Quality Certificate - Lot No.16225601