Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3789A
(This is the suggested replacement for 3789)
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- White microplates enhance luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Total volume is 330 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$503.76 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3789A |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Round |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23026007
- Quality Certificate - Lot No.28325024
- Quality Certificate - Lot No.28225026
- Quality Certificate - Lot No.15325051
- Quality Certificate - Lot No.10725046
- Quality Certificate - Lot No.01625035
- Quality Certificate - Lot No.23324035
- Quality Certificate - Lot No.23224009
- Quality Certificate - Lot No.36123033
- Quality Certificate - Lot No.35623002
- Quality Certificate - Lot No.29423019
- Quality Certificate - Lot No.29223054
- Quality Certificate - Lot No.26223060
- Quality Certificate - Lot No.26123013
- Quality Certificate - Lot No.22323001
- Quality Certificate - Lot No.05923051
- Quality Certificate - Lot No.05723011
- Quality Certificate - Lot No.02423006
- Quality Certificate - Lot No.24322061
- Quality Certificate - Lot No.04121001
- Quality Certificate - Lot No.03821013
- Quality Certificate - Lot No.02621057
- Quality Certificate - Lot No.02521050
- Quality Certificate - Lot No.02421008
- Quality Certificate - Lot No.02321001
- Quality Certificate - Lot No.02121028
- Quality Certificate - Lot No.28820002
- Quality Certificate - Lot No.26720050
- Quality Certificate - Lot No.26720030
- Quality Certificate - Lot No.26620007