Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 12 mm Snapwell™ Insert with 0.4 µm Pore Polyester Membrane, Sterile
Product Number3801

- A modified Transwell permeable support containing a 12mm diameter 0.4 µm pore polyester membrane supported by a detachable ring
- Once cells are grown to confluence on the Snapwell insert, the ring can be placed in a vertical or horizontal diffusion chamber. [Diffusion Chambers are available through Harvard Apparatus (www.harvardapparatus.com)]
- Packaged in 6 well plates
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$294.01 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3801 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Specifications Documents
Compatible Accessories

Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513In Stock
$187.46 per case

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
$551.81 per case
Available Certificates
- Quality Certificate - Lot No.11425044
- Quality Certificate - Lot No.10825002
- Quality Certificate - Lot No.05925029
- Quality Certificate - Lot No.05724072
- Quality Certificate - Lot No.05024005
- Quality Certificate - Lot No.03924075
- Quality Certificate - Lot No.00924010
- Quality Certificate - Lot No.31823022
- Quality Certificate - Lot No.26523039
- Quality Certificate - Lot No.26223051
- Quality Certificate - Lot No.23523029
- Quality Certificate - Lot No.23323037
- Quality Certificate - Lot No.23323008
- Quality Certificate - Lot No.23023045
- Quality Certificate - Lot No.22923017
- Quality Certificate - Lot No.22823035
- Quality Certificate - Lot No.22823004
- Quality Certificate - Lot No.22723019
- Quality Certificate - Lot No.19923004
- Quality Certificate - Lot No.19523014
- Quality Certificate - Lot No.19123036
- Quality Certificate - Lot No.18723042
- Quality Certificate - Lot No.18623004
- Quality Certificate - Lot No.17923037
- Quality Certificate - Lot No.17823018
- Quality Certificate - Lot No.16723001
- Quality Certificate - Lot No.16623008
- Quality Certificate - Lot No.15823041
- Quality Certificate - Lot No.27022042
- Quality Certificate - Lot No.27022019