Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Ultra-Low Attachment 75 cm² U-Flask Canted Neck Cell Culture Flask with Vent Cap
Product Number3814
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- 75cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Ultra-Low Attachment surface features a covalently bound hydrogel layer that effectively inhibits cellular attachment and minimizes protein absorption, enzyme activation, and cellular activation
- Surface is non-cytotoxic, biologically inert, and nondegradable
- Lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$646.75 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3814 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Flask Shape | U-shape |
| Neck Style | Canted |
| Surface Treatment | Ultra-Low Attachment |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 28 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 15 - 22.5 mL |
| Sterile | Yes |
| Graduation Range | 20 - 200 mL |
| Surface Area | 75 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28026059
- Quality Certificate - Lot No.27426043
- Quality Certificate - Lot No.27226052
- Quality Certificate - Lot No.22126013
- Quality Certificate - Lot No.22026001
- Quality Certificate - Lot No.21126042
- Quality Certificate - Lot No.19026036
- Quality Certificate - Lot No.18926027
- Quality Certificate - Lot No.18026035
- Quality Certificate - Lot No.17826003
- Quality Certificate - Lot No.16726011
- Quality Certificate - Lot No.16626044
- Quality Certificate - Lot No.16426010
- Quality Certificate - Lot No.16126035
- Quality Certificate - Lot No.16126025
- Quality Certificate - Lot No.16026042
- Quality Certificate - Lot No.16026007
- Quality Certificate - Lot No.15626050
- Quality Certificate - Lot No.15526027
- Quality Certificate - Lot No.13526068
- Quality Certificate - Lot No.13526024
- Quality Certificate - Lot No.13426025
- Quality Certificate - Lot No.13326058
- Quality Certificate - Lot No.12626028
- Quality Certificate - Lot No.12526052
- Quality Certificate - Lot No.12526027
- Quality Certificate - Lot No.12426026
- Quality Certificate - Lot No.12326004
- Quality Certificate - Lot No.09426010
- Quality Certificate - Lot No.09326037