Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, Bulk Packed 10 per Bag, with Lid, Sterile
Product Number3830
- Ultra-Low Attachment microplates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
- Surface minimizes protein absorption, enzyme activation and cellular activation
- Surface is noncytotoxic, biologically inert and nondegradable
- Sterilized by gamma irradiation
- Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Can be used for both top and bottom reading instruments
- Bulk packed 10 per bag
- Novel well geometry aids formation of spheroids in center of well
- Optically clear round bottom with black opaque microplate body
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,646.64 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3830 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 90 µL |
| Cell Growth Area | 0.06 cm² (approx.) |
| Recommended Medium Well Volume | 20 - 90 µL |
| Recommended Working Volume | 20-80 µL |
| Surface Treatment | Ultra-Low Attachment |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24226009
- Quality Certificate - Lot No.24026024
- Quality Certificate - Lot No.23926016
- Quality Certificate - Lot No.23726039
- Quality Certificate - Lot No.20826031
- Quality Certificate - Lot No.17626031
- Quality Certificate - Lot No.15026007
- Quality Certificate - Lot No.14826017
- Quality Certificate - Lot No.14626055
- Quality Certificate - Lot No.14426006
- Quality Certificate - Lot No.11626009
- Quality Certificate - Lot No.05026009
- Quality Certificate - Lot No.03226003
- Quality Certificate - Lot No.03026019
- Quality Certificate - Lot No.32625015
- Quality Certificate - Lot No.32525013
- Quality Certificate - Lot No.29725051
- Quality Certificate - Lot No.29325045
- Quality Certificate - Lot No.26925034
- Quality Certificate - Lot No.20225038
- Quality Certificate - Lot No.13425032