Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplates, 10 per bag, with Lid, Sterile
Product Number3997
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 10 per bag
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$243.93 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3997 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18126042
- Quality Certificate - Lot No.11926002
- Quality Certificate - Lot No.04726049
- Quality Certificate - Lot No.01626008
- Quality Certificate - Lot No.35125005
- Quality Certificate - Lot No.32925023
- Quality Certificate - Lot No.29525027
- Quality Certificate - Lot No.29425056
- Quality Certificate - Lot No.26125045
- Quality Certificate - Lot No.24625006
- Quality Certificate - Lot No.20825014
- Quality Certificate - Lot No.17125006
- Quality Certificate - Lot No.16925014
- Quality Certificate - Lot No.12825024
- Quality Certificate - Lot No.05925007
- Quality Certificate - Lot No.00525005
- Quality Certificate - Lot No.00425004
- Quality Certificate - Lot No.30224010
- Quality Certificate - Lot No.26324018
- Quality Certificate - Lot No.24624024
- Quality Certificate - Lot No.21424033
- Quality Certificate - Lot No.20124039
- Quality Certificate - Lot No.12924049
- Quality Certificate - Lot No.11624045
- Quality Certificate - Lot No.11024021
- Quality Certificate - Lot No.10924041
- Quality Certificate - Lot No.08424005
- Quality Certificate - Lot No.01524015
- Quality Certificate - Lot No.32423004
- Quality Certificate - Lot No.28823007