
Corning® 35 mm TC-treated Culture Dish
Product Number430165

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Approximate growth surface area is 9cm²
- Actual inside growth surface diameter is 34.4mm
- Height is 10mm
- Manufactured from optically-clear virgin polystyrene
- Treated for optimal cell attachment
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$374.98 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430165 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 35 mm |
Top Style | Plain |
Surface Treatment | TC-Treated |
Cell Growth Area | 9 cm² |
Recommended Medium Volume | 1.8 - 2.7 mL |
Feature | Disposable |
Diameter | 34.4 mm (approx.) |
Height | 10 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16225022
- Quality Certificate - Lot No.15625021
- Quality Certificate - Lot No.15325020
- Quality Certificate - Lot No.15125019
- Quality Certificate - Lot No.14525018
- Quality Certificate - Lot No.14325017
- Quality Certificate - Lot No.14125016
- Quality Certificate - Lot No.13925015
- Quality Certificate - Lot No.13625014
- Quality Certificate - Lot No.13425013
- Quality Certificate - Lot No.13025012
- Quality Certificate - Lot No.12625011
- Quality Certificate - Lot No.02025010
- Quality Certificate - Lot No.01825009
- Quality Certificate - Lot No.01625008
- Quality Certificate - Lot No.01425007
- Quality Certificate - Lot No.01225006
- Quality Certificate - Lot No.01025005
- Quality Certificate - Lot No.00825004
- Quality Certificate - Lot No.00625003
- Quality Certificate - Lot No.00425002
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.30824018
- Quality Certificate - Lot No.21024017
- Quality Certificate - Lot No.20724016
- Quality Certificate - Lot No.20324015
- Quality Certificate - Lot No.20024014
- Quality Certificate - Lot No.19624013
- Quality Certificate - Lot No.19024012
- Quality Certificate - Lot No.19024011