Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50 mL PP Centrifuge Tubes, Conical Bottom with Plug Seal Cap, Bulk Packed, Sterile, 25/Pack, 500/Case
Product Number430291
(This is suggested replacement for 431525, 431526, 431527, and 431528.)
Corning® 50 mL clear polypropylene (PP) conical bottom centrifuge tubes have traditional polyethylene plug seal caps and are bulk packed 25 per bulk bag. Foam racks can be purchased separately. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot.
- Maximum RCF is 15,500xg.
- Sterile
- Nonpyrogenic and DNase-/RNase-free
- 95 k PA (14psi) pressure tested
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk centrifuge tubes cut down on the need for styrofoam racks.
$426.52 per case
In Stock
| Product Number | 430291 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Top Style | Threaded |
| Maximum RCF | 15500 xg |
| Graduations | Yes |
| Graduation Interval | 2.5 mL |
| Color | Clear |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Cap Diameter | 35.2 mm (approx.) |
| Cap Color | Orange |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 29.1 |
| Length | 114.4 mm (approx.) |
| Feature | Disposable |
| Rack | No |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.15626022
- Quality Certificate - Lot No.14126022
- Quality Certificate - Lot No.14026014
- Quality Certificate - Lot No.09726013
- Quality Certificate - Lot No.09626059
- Quality Certificate - Lot No.09526005
- Quality Certificate - Lot No.09426003
- Quality Certificate - Lot No.09126013
- Quality Certificate - Lot No.09126012
- Quality Certificate - Lot No.08226052
- Quality Certificate - Lot No.04226014
- Quality Certificate - Lot No.04126017
- Quality Certificate - Lot No.04126016
- Quality Certificate - Lot No.04026038
- Quality Certificate - Lot No.01526601
- Quality Certificate - Lot No.00826009
- Quality Certificate - Lot No.00726014
- Quality Certificate - Lot No.00726013
- Quality Certificate - Lot No.00726012
- Quality Certificate - Lot No.35825601
- Quality Certificate - Lot No.34925601
- Quality Certificate - Lot No.31325011
- Quality Certificate - Lot No.31225011
- Quality Certificate - Lot No.31125013
- Quality Certificate - Lot No.31025012
- Quality Certificate - Lot No.30925011
- Quality Certificate - Lot No.30825012
- Quality Certificate - Lot No.30825011
- Quality Certificate - Lot No.28825601
- Quality Certificate - Lot No.28525007