
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mm TC-treated Culture Dishes, 10/Pack
Product Number430293

- Approximate growth surface area is 59 cm²
- Actual inside growth surface diameter is 86.65 mm
- Height is 20mm
- Manufactured from optically-clear virgin polystyrene
- Treated for optimal cell attachment
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$845.52 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430293 |
Qty./Pk | 10 / Pk |
Qty./Cs | 480 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm |
Top Style | Plain |
Surface Treatment | TC-Treated |
Cell Growth Area | 55 cm² |
Recommended Medium Volume | 11 - 16.5 mL |
Feature | Disposable |
Diameter | 86.65 mm (approx.) |
Height | 20 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23025013
- Quality Certificate - Lot No.21025010
- Quality Certificate - Lot No.13425007
- Quality Certificate - Lot No.11225006
- Quality Certificate - Lot No.10525005
- Quality Certificate - Lot No.04925004
- Quality Certificate - Lot No.03625003
- Quality Certificate - Lot No.03425002
- Quality Certificate - Lot No.00425001
- Quality Certificate - Lot No.33224010
- Quality Certificate - Lot No.32924009
- Quality Certificate - Lot No.28824008
- Quality Certificate - Lot No.25524007
- Quality Certificate - Lot No.25324006
- Quality Certificate - Lot No.24024005
- Quality Certificate - Lot No.23224004
- Quality Certificate - Lot No.19224003
- Quality Certificate - Lot No.11124002
- Quality Certificate - Lot No.06024001
- Quality Certificate - Lot No.34123006
- Quality Certificate - Lot No.24723005
- Quality Certificate - Lot No.21323004
- Quality Certificate - Lot No.20423003
- Quality Certificate - Lot No.18623002
- Quality Certificate - Lot No.17523001
- Quality Certificate - Lot No.34522007
- Quality Certificate - Lot No.33222006
- Quality Certificate - Lot No.32022005
- Quality Certificate - Lot No.25922004
- Quality Certificate - Lot No.10422003