Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 54.5cm² Nylon Membrane, Sterile, 12/Case
Product Number430515
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables.
- 1000 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$300.06 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430515 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 1000 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 1000 mL |
| Membrane Material | Nylon |
| Membrane Pore Size | 0.2 µm |
| Membrane Area | 54.5 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents