Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mm TC-treated Culture Dish
Product Number430599
- Approximate growth surface area is 151cm²
- Actual inside growth surface diameter is 138.7mm
- Height is 25mm
- Manufactured from optically-clear virgin polystyrene
- Treated for optimal cell attachment
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$221.53 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430599 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 60 / Cs |
| Brand | Corning® |
| Dish Style | Petri |
| Petri Dish Style | 150 mm |
| Top Style | Plain |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 148 cm² |
| Recommended Medium Volume | 30 - 45 mL |
| Feature | Disposable |
| Diameter | 134.5 mm (approx.) |
| Height | 25 mm (approx.) |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21726013
- Quality Certificate - Lot No.19526012
- Quality Certificate - Lot No.19426011
- Quality Certificate - Lot No.16926511
- Quality Certificate - Lot No.16426510
- Quality Certificate - Lot No.16226010
- Quality Certificate - Lot No.15926009
- Quality Certificate - Lot No.14226509
- Quality Certificate - Lot No.12526508
- Quality Certificate - Lot No.12326507
- Quality Certificate - Lot No.11726506
- Quality Certificate - Lot No.10026505
- Quality Certificate - Lot No.09726504
- Quality Certificate - Lot No.09426503
- Quality Certificate - Lot No.08926502
- Quality Certificate - Lot No.08826008
- Quality Certificate - Lot No.08626501
- Quality Certificate - Lot No.08426007
- Quality Certificate - Lot No.08226006
- Quality Certificate - Lot No.07626005
- Quality Certificate - Lot No.03226003
- Quality Certificate - Lot No.02926002
- Quality Certificate - Lot No.01926001
- Quality Certificate - Lot No.35725501
- Quality Certificate - Lot No.30225028
- Quality Certificate - Lot No.30025027
- Quality Certificate - Lot No.29725026
- Quality Certificate - Lot No.27525025
- Quality Certificate - Lot No.26625024
- Quality Certificate - Lot No.23225023