Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case
Product Number430769
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 500 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$195.43 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430769 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 500 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 500 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 33.2 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Cap Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15526006
- Quality Certificate - Lot No.13426005
- Quality Certificate - Lot No.10726004
- Quality Certificate - Lot No.08526003
- Quality Certificate - Lot No.04326002
- Quality Certificate - Lot No.01626001
- Quality Certificate - Lot No.32025009
- Quality Certificate - Lot No.29525008
- Quality Certificate - Lot No.24625007
- Quality Certificate - Lot No.22425006
- Quality Certificate - Lot No.20525005
- Quality Certificate - Lot No.18325004
- Quality Certificate - Lot No.15225003
- Quality Certificate - Lot No.11525002
- Quality Certificate - Lot No.05125001
- Quality Certificate - Lot No.34524008
- Quality Certificate - Lot No.30424007
- Quality Certificate - Lot No.25924006
- Quality Certificate - Lot No.23624005
- Quality Certificate - Lot No.19524004
- Quality Certificate - Lot No.14824003
- Quality Certificate - Lot No.10724002
- Quality Certificate - Lot No.04424001
- Quality Certificate - Lot No.34923006
- Quality Certificate - Lot No.24423005
- Quality Certificate - Lot No.24323004
- Quality Certificate - Lot No.20523003
- Quality Certificate - Lot No.16623002
- Quality Certificate - Lot No.14323001
- Quality Certificate - Lot No.17322004