Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 cm² U-Shaped Canted Neck Cell Culture Flask with Vent Cap
Product Number430825
- 150cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Corning U-150 flask uses 30% less plastic compared to standard T-150 flask design.
$361.38 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430825 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Flask Shape | U-shape |
| Neck Style | Canted |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 30 - 45 mL |
| Sterile | Yes |
| Graduation Range | 30 - 375 mL |
| Surface Area | 150 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28126027
- Quality Certificate - Lot No.25526025
- Quality Certificate - Lot No.24826024
- Quality Certificate - Lot No.24426023
- Quality Certificate - Lot No.23826022
- Quality Certificate - Lot No.21026021
- Quality Certificate - Lot No.20826020
- Quality Certificate - Lot No.19526018
- Quality Certificate - Lot No.18726017
- Quality Certificate - Lot No.16726016
- Quality Certificate - Lot No.16626015
- Quality Certificate - Lot No.16026014
- Quality Certificate - Lot No.14826013
- Quality Certificate - Lot No.14226012
- Quality Certificate - Lot No.12426011
- Quality Certificate - Lot No.10726010
- Quality Certificate - Lot No.07626009
- Quality Certificate - Lot No.07326008
- Quality Certificate - Lot No.06726007