
Corning® 225 cm² Angled Neck Cell Culture Flask with Plug Seal Cap
Product Number431081

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is suggested replacement for 3000.)
- 225cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$225.88 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431081 |
Qty./Pk | 5 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Angled |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 45 - 67.5 mL |
Sterile | Yes |
Graduation Range | 50 - 850 mL |
Surface Area | 225 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17225008
- Quality Certificate - Lot No.16925007
- Quality Certificate - Lot No.08725006
- Quality Certificate - Lot No.08225005
- Quality Certificate - Lot No.06525004
- Quality Certificate - Lot No.04125003
- Quality Certificate - Lot No.03525002
- Quality Certificate - Lot No.02925001
- Quality Certificate - Lot No.36124013
- Quality Certificate - Lot No.35424012
- Quality Certificate - Lot No.34924011
- Quality Certificate - Lot No.30424002
- Quality Certificate - Lot No.28924010
- Quality Certificate - Lot No.26424009
- Quality Certificate - Lot No.24424008
- Quality Certificate - Lot No.21524007
- Quality Certificate - Lot No.19024006
- Quality Certificate - Lot No.16324005
- Quality Certificate - Lot No.15724004
- Quality Certificate - Lot No.14924003
- Quality Certificate - Lot No.13824002
- Quality Certificate - Lot No.13024001
- Quality Certificate - Lot No.26023009
- Quality Certificate - Lot No.25823008
- Quality Certificate - Lot No.25623007
- Quality Certificate - Lot No.24823006
- Quality Certificate - Lot No.20123005
- Quality Certificate - Lot No.19923004
- Quality Certificate - Lot No.12423003
- Quality Certificate - Lot No.12123002