Corning® 500cm² Square TC-treated Culture Dish
Product Number431110
(This is the suggested replacement for 431112)
- Approximate growth surface area is 500 cm²
- Actual internal growth surface dimensions is 224 x 224mm
- Height is 25mm
- Manufactured from optically-clear virgin polystyrene
- Treated for optimal cell attachment
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange
- Design allows for easier handling
- Customer Reviews
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$383.46 per case
Added to Your Shopping Cart
Details
| Product Number | 431110 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 16 / Cs |
| Brand | Corning® |
| Dish Style | Petri |
| Petri Dish Style | 245 mm x 245 mm |
| Top Style | Plain |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 500 cm² |
| Recommended Medium Volume | 100 - 150 mL |
| Feature | Disposable |
| Height | 25 mm (approx.) |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents