Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case
Product Number431118
Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 45mm Diameter Necks, Sterile, 12/Case
- Fits plastic or glass media bottles with 45mm neck sizes.
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$119.45 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431118 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Filter Style | Vacuum bottle top |
| Funnel Capacity | 500 mL |
| Membrane Material | Polyethersulfone |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 33.2 cm² |
| Packaging | Individually wrapped |
| Neck Diameter | 45 mm |
Specifications Documents