Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 15 mm Diameter Syringe Filters, 0.2 µm Pore RC Membrane, Sterile, Individually Packaged, 50/Case
Product Number431215
These Corning® syringe filters have polypropylene copolymer housings, female Luer lock inlets and male Luer slip outlets.
- Regenerated cellulose (RC) membranes are the best choice for DMSO compatibility.
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
$124.01 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431215 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Filter Style | Pressure syringe |
| Membrane Material | Regenerated cellulose |
| Membrane Pore Size | 0.2 µm |
| Membrane Diameter | 15 mm |
| Packaging | Individually wrapped |
| Housing Material | Polypropylene |
| Inlet | Female Luer lock |
| Outlet | Male Luer slip |
Specifications Documents