Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 28 mm Diameter Syringe Filters, 0.2 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case
Product Number431219
These Corning® syringe filters have acrylic copolymer housings, female Luer lock inlets and male Luer slip outlets.
- Surfactant-free cellulose acetate (SFCA) membranes provide the lowest protein binding
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431219 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Filter Style | Pressure syringe |
| Membrane Material | Surfactant free cellulose |
| Membrane Pore Size | 0.2 µm |
| Membrane Diameter | 28 mm |
| Packaging | Individually wrapped |
| Housing Material | Acrylic copolymer |
| Inlet | Female Luer lock |
| Outlet | Male Luer slip |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33525077
- Quality Certificate - Lot No.33525076
- Quality Certificate - Lot No.31825070
- Quality Certificate - Lot No.31825069
- Quality Certificate - Lot No.25825055
- Quality Certificate - Lot No.23825052
- Quality Certificate - Lot No.23225049
- Quality Certificate - Lot No.23225048
- Quality Certificate - Lot No.13325036
- Quality Certificate - Lot No.13225035
- Quality Certificate - Lot No.12525032
- Quality Certificate - Lot No.06625021
- Quality Certificate - Lot No.06225017
- Quality Certificate - Lot No.02025008
- Quality Certificate - Lot No.32724072
- Quality Certificate - Lot No.30324065
- Quality Certificate - Lot No.27524059
- Quality Certificate - Lot No.22124047
- Quality Certificate - Lot No.21224046
- Quality Certificate - Lot No.18524042
- Quality Certificate - Lot No.18324041
- Quality Certificate - Lot No.13524034
- Quality Certificate - Lot No.08024023
- Quality Certificate - Lot No.05824017
- Quality Certificate - Lot No.05124014
- Quality Certificate - Lot No.02224005
- Quality Certificate - Lot No.01124004
- Quality Certificate - Lot No.01024003
- Quality Certificate - Lot No.00324001
- Quality Certificate - Lot No.27123049