Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25 mm Diameter Syringe Filters, 0.2 µm Pore NY Membrane, Sterile, Individually Packaged, 50/Case
Product Number431224
These Corning® syringe filters have polypropylene copolymer housings, female Luer lock inlets and male Luer slip outlets.
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
$171.72 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431224 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Filter Style | Pressure syringe |
| Membrane Material | Nylon |
| Membrane Pore Size | 0.2 µm |
| Membrane Diameter | 25 mm |
| Packaging | Individually wrapped |
| Housing Material | Polypropylene |
| Inlet | Female Luer lock |
| Outlet | Male Luer slip |
Specifications Documents