Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50 mm Diameter Syringe Filters, 0.2 µm Pore PTFE Membrane, Sterile, Individually Packaged, 12/Case
Product Number431227
These Corning® syringe filters have polypropylene copolymer housings, hose barb inlets and hose barb outlets.
- PTFE membranes provide the best chemical resistance
- These naturally hydrophobic membranes can be used for venting applications or filtering gases
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431227 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Filter Style | Pressure disc |
| Membrane Material | Polytetrafluoroethylene |
| Membrane Pore Size | 0.2 µm |
| Membrane Diameter | 50 mm |
| Packaging | Individually wrapped |
| Housing Material | Polypropylene |
| Inlet | Hose barb |
| Outlet | Hose barb |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26525056
- Quality Certificate - Lot No.19625041
- Quality Certificate - Lot No.06425020
- Quality Certificate - Lot No.02825012
- Quality Certificate - Lot No.23524055
- Quality Certificate - Lot No.07124020
- Quality Certificate - Lot No.20823026
- Quality Certificate - Lot No.17323012
- Quality Certificate - Lot No.12223006
- Quality Certificate - Lot No.18222032
- Quality Certificate - Lot No.07622011
- Quality Certificate - Lot No.18821043
- Quality Certificate - Lot No.26620050
- Quality Certificate - Lot No.26620049
- Quality Certificate - Lot No.26620048
- Quality Certificate - Lot No.23920036
- Quality Certificate - Lot No.21120032
- Quality Certificate - Lot No.07820015
- Quality Certificate - Lot No.26819052
- Quality Certificate - Lot No.26119050
- Quality Certificate - Lot No.15519026
- Quality Certificate - Lot No.11519020
- Quality Certificate - Lot No.04619007
- Quality Certificate - Lot No.31018050
- Quality Certificate - Lot No.22518037
- Quality Certificate - Lot No.20418034
- Quality Certificate - Lot No.23617050
- Quality Certificate - Lot No.20017042
- Quality Certificate - Lot No.11617021
- Quality Certificate - Lot No.03117008