Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 245 mm Square BioAssay Dish without Handles, not TC-treated
Product Number431272
- Actual inside bottom surface dimensions are 224 x 224mm wide and inside height is 18mm
- Manufactured from optically-clear virgin polystyrene
- Not treated for cell attachment, for applications where cell attachment is not desired
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Compatible with automated colony picking instruments
- Design allows for easier handling
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$241.52 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 431272 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 16 / Cs |
| Brand | Corning® |
| Dish Style | Petri |
| Petri Dish Style | 245 mm x 245 mm |
| Top Style | Plain |
| Surface Treatment | Not Treated |
| Cell Growth Area | 500 cm² |
| Recommended Medium Volume | 100 - 150 mL |
| Feature | Disposable |
| Height | 25 mm (approx.) |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04226001
- Quality Certificate - Lot No.17725503
- Quality Certificate - Lot No.06825502
- Quality Certificate - Lot No.03625501
- Quality Certificate - Lot No.02825500
- Quality Certificate - Lot No.28824003
- Quality Certificate - Lot No.22224002
- Quality Certificate - Lot No.08024001
- Quality Certificate - Lot No.34623001
- Quality Certificate - Lot No.23122004
- Quality Certificate - Lot No.14322003
- Quality Certificate - Lot No.00422002
- Quality Certificate - Lot No.00322001
- Quality Certificate - Lot No.36421003
- Quality Certificate - Lot No.19621002
- Quality Certificate - Lot No.09821001
- Quality Certificate - Lot No.34920006
- Quality Certificate - Lot No.31420006
- Quality Certificate - Lot No.30820005
- Quality Certificate - Lot No.17820004
- Quality Certificate - Lot No.16020003
- Quality Certificate - Lot No.10620002
- Quality Certificate - Lot No.00220001
- Quality Certificate - Lot No.28919002
- Quality Certificate - Lot No.09319001
- Quality Certificate - Lot No.15718004
- Quality Certificate - Lot No.10718003
- Quality Certificate - Lot No.06818002
- Quality Certificate - Lot No.03718001
- Quality Certificate - Lot No.33417003