
Corning® Spin-X® UF 6 mL Centrifugal Concentrator, 5,000 MWCO Membrane, 25/Case
Product Number431482

Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 6 for samples up to 6 mL
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 6 concentrators can be used with either swinging bucket or fixed angle rotors minimum rotor angle is 25º.
Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
$156.15 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 431482 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 6 mL |
Membrane Material | Polyethersulfone |
Membrane | 5,000 MWCO |
Membrane Area | 2.5 cm² |
Packaging | Bulk pack |
Housing Material | Polycarbonate |
Height | 122 mm |
Diameter | 17 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01425001
- Quality Certificate - Lot No.26124003
- Quality Certificate - Lot No.15724002
- Quality Certificate - Lot No.01824001
- Quality Certificate - Lot No.27523003
- Quality Certificate - Lot No.26323002
- Quality Certificate - Lot No.19223001
- Quality Certificate - Lot No.35722011
- Quality Certificate - Lot No.35422010
- Quality Certificate - Lot No.32722009
- Quality Certificate - Lot No.25122008
- Quality Certificate - Lot No.20022007
- Quality Certificate - Lot No.20022006
- Quality Certificate - Lot No.15922005
- Quality Certificate - Lot No.15222004
- Quality Certificate - Lot No.07622003
- Quality Certificate - Lot No.04522002
- Quality Certificate - Lot No.02622001
- Quality Certificate - Lot No.19721005
- Quality Certificate - Lot No.16221004
- Quality Certificate - Lot No.15721003
- Quality Certificate - Lot No.09621001
- Quality Certificate - Lot No.31820003
- Quality Certificate - Lot No.15420002
- Quality Certificate - Lot No.12320001
- Quality Certificate - Lot No.32519010
- Quality Certificate - Lot No.31619009
- Quality Certificate - Lot No.26319008
- Quality Certificate - Lot No.23219007
- Quality Certificate - Lot No.18519006