Corning® 70µm Cell Strainer, White, Sterile, Individually Packaged, 50/Case
产品编号431751
Corning® 70µm Cell Strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 70- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits all major brands of 50mL Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
已添加至购物车
缺货
详情
| 产品编号 | 431751 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 292945
- 质量证书 – 批号 292496
- 质量证书 – 批号 292274
- 质量证书 – 批号 291029
- 质量证书 – 批号 290903
- 质量证书 – 批号 284704
- 质量证书 – 批号 283832
- 质量证书 – 批号 283557
- 质量证书 – 批号 283378
- 质量证书 – 批号 281703
- 质量证书 – 批号 280770
- 质量证书 – 批号 280104
- 质量证书 – 批号 279796
- 质量证书 – 批号 273969
- 质量证书 – 批号 268369
- 质量证书 – 批号 264997
- 质量证书 – 批号 264881
- 质量证书 – 批号 264654
- 质量证书 – 批号 264490
- 质量证书 – 批号 264053
- 质量证书 – 批号 262335
- 质量证书 – 批号 260813
- 质量证书 – 批号 258342
- 质量证书 – 批号 252943
- 质量证书 – 批号 245459
- 质量证书 – 批号 244661
- 质量证书 – 批号 241664
- 质量证书 – 批号 237889
- 质量证书 – 批号 236410
- 质量证书 – 批号 221506