Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CoolRack M96,Holds 96 x 1.5 or 2 mL Microcentrifuge Tubes with A-H and 1-12 Row and Column Indexing, Gray
Product Number432045
Corning CoolRack thermo-conductive microcentrifuge tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.
- Ensures +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
- All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
- A-H and 1-12 row and column indexing
$606.69 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 432045 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Compatible Accessories
XT Cooling Core for Corning® CoolBox™ XT Workstations, for 0.5° to 4°C
432081In Stock
$189.81 per case
XT Freezing Core for Corning® CoolBox™ XT Workstations, for Below 0°C
432082In Stock
$259.67 per case
Available Certificates
- Quality Certificate - Lot No.04216012
- Quality Certificate - Lot No.33615012
- Quality Certificate - Lot No.068268409
- Quality Certificate - Lot No.065268410
- Quality Certificate - Lot No.065268408
- Quality Certificate - Lot No.028267913
- Quality Certificate - Lot No.028267911
- Quality Certificate - Lot No.007267665