Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
10 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 200/Case
Product Number4488
- Paper/plastic wrap allows easy opening by either pop-through or peel-apart techniques. It is also ideal for sterile tissue culture applications, especially while wearing latex gloves, as the wrap reduces static cling.
- Color-coding on paper allows easy size identification.
- Paper/plastic wrap allows full view.
- Unique color-coded magnifying stripe for easier meniscus viewing.
- Sterile, individually wrapped, nonpyrogenic, DNase-/RNase-free, and Human DNA-free.
- Accuracy within ± 2% at full volume.
- Lot numbers printed on each pipet wrapper.
- Calibrated to deliver (TD-EX 20ºC) their contents with blowout.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning 10 mL welded pipets made in North America use 26% less resin compared to the industry average for 10 mL serological pipets.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$138.50 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4488 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Capacity | 10 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 3 mL |
| Color Coded Stripe | Orange |
| Sterile | Yes |
| Packaging | Individually wrapped paper-plastic |
| Length | 344 mm (approx.) |
| Application | Diagnostics |
| Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15026516
- Quality Certificate - Lot No.14226514
- Quality Certificate - Lot No.13426513
- Quality Certificate - Lot No.12826512
- Quality Certificate - Lot No.12626511
- Quality Certificate - Lot No.12126510
- Quality Certificate - Lot No.10626509
- Quality Certificate - Lot No.09926508
- Quality Certificate - Lot No.09226507
- Quality Certificate - Lot No.08526506
- Quality Certificate - Lot No.07926505
- Quality Certificate - Lot No.07126504
- Quality Certificate - Lot No.06626503
- Quality Certificate - Lot No.06026502
- Quality Certificate - Lot No.01026501
- Quality Certificate - Lot No.36525536
- Quality Certificate - Lot No.35925535
- Quality Certificate - Lot No.35225534
- Quality Certificate - Lot No.34225533
- Quality Certificate - Lot No.33425532
- Quality Certificate - Lot No.32825531
- Quality Certificate - Lot No.32125530
- Quality Certificate - Lot No.31525529
- Quality Certificate - Lot No.30925528
- Quality Certificate - Lot No.30225527
- Quality Certificate - Lot No.29325526
- Quality Certificate - Lot No.29125525
- Quality Certificate - Lot No.28425524