Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
25 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 25/Bag, 200/Case
Product Number4489
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$286.85 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4489 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Capacity | 25 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.2 mL |
| Negative Graduation | 10 mL |
| Color Coded Stripe | Red |
| Sterile | Yes |
| Packaging | Individually wrapped paper-plastic |
| Length | 344 mm (approx.) |
| Application | Diagnostics |
| Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14726517
- Quality Certificate - Lot No.14226516
- Quality Certificate - Lot No.13226037
- Quality Certificate - Lot No.13026017
- Quality Certificate - Lot No.12826044
- Quality Certificate - Lot No.12726036
- Quality Certificate - Lot No.12626029
- Quality Certificate - Lot No.12526514
- Quality Certificate - Lot No.12426044
- Quality Certificate - Lot No.12326025
- Quality Certificate - Lot No.12026513
- Quality Certificate - Lot No.12026036
- Quality Certificate - Lot No.11926017
- Quality Certificate - Lot No.11826003
- Quality Certificate - Lot No.11726004
- Quality Certificate - Lot No.11526512
- Quality Certificate - Lot No.11526012
- Quality Certificate - Lot No.11426043
- Quality Certificate - Lot No.11326039
- Quality Certificate - Lot No.11226001
- Quality Certificate - Lot No.10926006
- Quality Certificate - Lot No.10726014
- Quality Certificate - Lot No.09726511
- Quality Certificate - Lot No.09226510
- Quality Certificate - Lot No.08626509
- Quality Certificate - Lot No.08126508
- Quality Certificate - Lot No.07526054
- Quality Certificate - Lot No.07226507
- Quality Certificate - Lot No.07126045