Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
100 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 10/Bag, 100/Case
Product Number4491
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$645.06 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4491 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Capacity | 100 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 1 mL |
| Color Coded Stripe | Aqua |
| Sterile | Yes |
| Packaging | Individually wrapped paper-plastic |
| Length | 348 mm (approx.) |
| Application | Diagnostics |
| Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13826505
- Quality Certificate - Lot No.12726027
- Quality Certificate - Lot No.12326024
- Quality Certificate - Lot No.12126058
- Quality Certificate - Lot No.12026034
- Quality Certificate - Lot No.10926504
- Quality Certificate - Lot No.09226049
- Quality Certificate - Lot No.09126040
- Quality Certificate - Lot No.09026047
- Quality Certificate - Lot No.08926032
- Quality Certificate - Lot No.08626059
- Quality Certificate - Lot No.08126013
- Quality Certificate - Lot No.07926003
- Quality Certificate - Lot No.06426503
- Quality Certificate - Lot No.05026029
- Quality Certificate - Lot No.04826033
- Quality Certificate - Lot No.03726044
- Quality Certificate - Lot No.03626006
- Quality Certificate - Lot No.03326502
- Quality Certificate - Lot No.02526501
- Quality Certificate - Lot No.00626006
- Quality Certificate - Lot No.00426001
- Quality Certificate - Lot No.35625024
- Quality Certificate - Lot No.30525008
- Quality Certificate - Lot No.29825009
- Quality Certificate - Lot No.29725066
- Quality Certificate - Lot No.24825028
- Quality Certificate - Lot No.23725017
- Quality Certificate - Lot No.23625001