
Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile
Product Number4516

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Ultra-Low Attachment microplates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
- Surface minimizes protein absorption, enzyme activation and cellular activation
- Surface is noncytotoxic, biologically inert and nondegradable
- Sterilized by gamma irradiation
- Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Can be used for both top and bottom reading instruments
- Bulk packed 5 per bag
- Novel well geometry aids formation of spheroids in center of well
- Optically clear round bottom with black opaque microplate body

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
269,45 € per case
Added to Your Shopping Cart
Details
Product Number | 4516 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Round |
Well Bottom Color | Clear |
Well Volume | 90 µL |
Cell Growth Area | 0.06 cm² (approx.) |
Recommended Working Volume | 20 - 90 µL |
Surface Treatment | Ultra-Low Attachment |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16525011
- Quality Certificate - Lot No.02825042
- Quality Certificate - Lot No.02525009
- Quality Certificate - Lot No.35224006
- Quality Certificate - Lot No.32724035
- Quality Certificate - Lot No.32524062
- Quality Certificate - Lot No.25624033
- Quality Certificate - Lot No.22624050
- Quality Certificate - Lot No.12824035
- Quality Certificate - Lot No.09024009
- Quality Certificate - Lot No.29823035
- Quality Certificate - Lot No.25623010
- Quality Certificate - Lot No.25523002
- Quality Certificate - Lot No.25423027
- Quality Certificate - Lot No.05323022
- Quality Certificate - Lot No.02323013
- Quality Certificate - Lot No.32522018
- Quality Certificate - Lot No.28522028
- Quality Certificate - Lot No.24422025
- Quality Certificate - Lot No.23722035
- Quality Certificate - Lot No.15722028
- Quality Certificate - Lot No.08122021
- Quality Certificate - Lot No.30821060
- Quality Certificate - Lot No.30721011
- Quality Certificate - Lot No.30121045
- Quality Certificate - Lot No.25721031
- Quality Certificate - Lot No.21521057
- Quality Certificate - Lot No.13421029
- Quality Certificate - Lot No.05521063
- Quality Certificate - Lot No.35020057