
Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Surface Spheroid Microplate, Bulk Packed, with Lid, Sterile, 10/Bag
Product Number4520

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Ultra-low attachment surface with covalently bonded hydrogel that minimizes cell attachment, protein absorption, enzyme activation and cellular activation
- The surface is noncytotoxic, biologically inert and nondegradable
- Round bottoms with 300 µL total volume
- Recommended working volumes of 0.075 to 0.30 mL
- Sterilized by gamma radiation
- Novel well geometry aids formation of spheroids in center of well
- Optically clear round bottom with black opaque microplate body

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$1,601.23 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 4520 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Black |
Well Bottom | Round |
Well Bottom Color | Clear |
Well Volume | 300 µL |
Recommended Working Volume | 0.075-0.30 µL |
Surface Treatment | Ultra-Low Attachment |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15825010
- Quality Certificate - Lot No.15525053
- Quality Certificate - Lot No.15325050
- Quality Certificate - Lot No.14925017
- Quality Certificate - Lot No.14425010
- Quality Certificate - Lot No.14325005
- Quality Certificate - Lot No.14125009
- Quality Certificate - Lot No.11525025
- Quality Certificate - Lot No.09825015
- Quality Certificate - Lot No.09625016
- Quality Certificate - Lot No.09425030
- Quality Certificate - Lot No.03025009
- Quality Certificate - Lot No.00825039
- Quality Certificate - Lot No.00725048
- Quality Certificate - Lot No.36524034
- Quality Certificate - Lot No.36424008
- Quality Certificate - Lot No.36224008
- Quality Certificate - Lot No.35824045
- Quality Certificate - Lot No.35724011
- Quality Certificate - Lot No.35624004
- Quality Certificate - Lot No.35024008
- Quality Certificate - Lot No.34924008
- Quality Certificate - Lot No.34824017
- Quality Certificate - Lot No.25624005
- Quality Certificate - Lot No.17624028
- Quality Certificate - Lot No.14724011
- Quality Certificate - Lot No.13724001
- Quality Certificate - Lot No.12924052
- Quality Certificate - Lot No.09424063
- Quality Certificate - Lot No.09324019