Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom High Content Imaging Microplate, with Lid, 10/Case
Product Number4583
Corning® BioCoat™ Collagen I 384-well Black/Clear glass bottom plate is comprised of black TC-treated COC resin with a uniform application of rat tail collagen type I. Glass bottom, with lid, 1/bag, 10/case
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4583 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 82 µL |
| Lids Included | Yes |
| Storage | 2°C- 8°C |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35124004
- Quality Certificate - Lot No.13424002
- Quality Certificate - Lot No.23813026
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.9140010
- Quality Certificate - Lot No.9084006
- Quality Certificate - Lot No.7350845
- Quality Certificate - Lot No.7268016
- Quality Certificate - Lot No.5110001
- Quality Certificate - Lot No.4272012