Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 384-well High Content Imaging Film Bottom Microplate, with Lid
产品编号4681


High optical quality Cyclic Olefin film black microplates are ideal for performing high content cell-based assays using imaging systems.
- High optical quality Cyclic Olefin film
- Film bottom thickness of 127 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- 384 well microplate geometry eliminates reagent loss due to wicking

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
产品编号 | 4681 |
Qty./Pk | 10 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 82 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 13225008
- 质量证书 – 批号 10125043
- 质量证书 – 批号 06325039
- 质量证书 – 批号 22924019
- 质量证书 – 批号 15524009
- 质量证书 – 批号 08924012
- 质量证书 – 批号 05424006
- 质量证书 – 批号 00424028
- 质量证书 – 批号 23323020
- 质量证书 – 批号 08123001
- 质量证书 – 批号 24922028
- 质量证书 – 批号 15422028
- 质量证书 – 批号 14722019
- 质量证书 – 批号 00422015
- 质量证书 – 批号 12720037
- 质量证书 – 批号 08020027
- 质量证书 – 批号 28019018
- 质量证书 – 批号 22019019
- 质量证书 – 批号 17619057
- 质量证书 – 批号 17219042
- 质量证书 – 批号 13419019
- 质量证书 – 批号 13319040
- 质量证书 – 批号 12719013
- 质量证书 – 批号 11619022
- 质量证书 – 批号 07219028
- 质量证书 – 批号 06719031
- 质量证书 – 批号 02119005
- 质量证书 – 批号 28218040
- 质量证书 – 批号 19718038
- 质量证书 – 批号 16218026