Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Vacuum Aspirator
Product Number4930
The Corning® Aspirator is a device using vacuum to safely and aseptically dispose of supernatant from a variety of laboratory vessels. The aspirator includes a hand piece to which disposable pipette tips are attached during use, a grommet for accessory attachment and single-channel adapter for disposable pipette tips.
An 8-channel adapter is available for working in 96 well plates, see No. 4931. Refer to the accessories tab below.
$425.39 per case
In Stock
| Product Number | 4930 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Compatibility | 2 mL pipettes, 1 - 200 µL disposable pipette tips |
Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 500/Case
9016In Stock
2 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 1000/Case
4020In Stock
2 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 1000/Case
4021In Stock
2 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 1000/Case
4486In Stock
Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 1/Bag, 1000/Case
9186In Stock
Corning® 1-200 µL Universal Fit Stack Rack Pipette Tips, Natural, Sterile, 10 Stacks/Case, 50 Racks/Case, 4800 Tips/Case
4804In Stock
Corning® 1-200 µL Universal Fit Racked Pipette Tips, Yellow, Sterile, 10 Racks/Case, 960 Tips/Case
4860In Stock
Corning® 1-200 µL Universal Fit Racked Pipette Tips, Natural, Sterile, 10 Racks/Case, 960 Tips/Case
4864In Stock
1 mL Aspirating Pipets, Polystyrene, Without Graduations, Bulk Packed, Sterile, 25/Bag, 1000/Case
4975In Stock
Costar® 5 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case
9099In Stock
- Quality Certificate - Lot No.17726840
- Quality Certificate - Lot No.14926840
- Quality Certificate - Lot No.11126840
- Quality Certificate - Lot No.05026840
- Quality Certificate - Lot No.34525840
- Quality Certificate - Lot No.20425840
- Quality Certificate - Lot No.17425840
- Quality Certificate - Lot No.13525840
- Quality Certificate - Lot No.02525840
- Quality Certificate - Lot No.33724840
- Quality Certificate - Lot No.26924840
- Quality Certificate - Lot No.22224840
- Quality Certificate - Lot No.17724840
- Quality Certificate - Lot No.13824840
- Quality Certificate - Lot No.05224840
- Quality Certificate - Lot No.33323840
- Quality Certificate - Lot No.27523840
- Quality Certificate - Lot No.24423840
- Quality Certificate - Lot No.22823840
- Quality Certificate - Lot No.18823840
- Quality Certificate - Lot No.10223840
- Quality Certificate - Lot No.01823840
- Quality Certificate - Lot No.32022840
- Quality Certificate - Lot No.27322840
- Quality Certificate - Lot No.23122840
- Quality Certificate - Lot No.17522840
- Quality Certificate - Lot No.10222840
- Quality Certificate - Lot No.07522840
- Quality Certificate - Lot No.30721840
- Quality Certificate - Lot No.27121840