Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3D Clear Starter Kit, 3D Clear Reagent, Antibody, Blocking, Penetration, and Washing Buffers
Product Number5730
This is the suggested replacement for 5731, 5734, 5735, 5736, 5737, 5738, and 5740.
In our Starter Kit we have combined 30 mL of Corning 3D Clear with the four buffer solutions required to process 3D tissue cultures for immunolabeling. All you need to do is add your immunolabels and nuclear stains. This kit comes with enough material to process three 96-well plates of 3D cell culture models.
- Rapid tissue clearing
- Easy to Use
- No Special Equipment Required
- Compatible with IF, FP and other Fluorescent lables
- Microplate and Automation Compatible
- Reversible to Follow up with 2D H&E/IHC
This product is non-returnable. If you have any questions, please contact us immediately.
$727.31 per case
Less than 10 in Stock
| Product Number | 5730 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 1 / Cs |
| Shelf Life | 24 months for Reagent and 12 months for Antibody, Blocking, Penetration, and Washing Buffer |
- Quality Certificate - Lot No.01625717
- Quality Certificate - Lot No.24724312
- Quality Certificate - Lot No.24923331
- Quality Certificate - Lot No.00422167
- Quality Certificate - Lot No.31321422
- Quality Certificate - Lot No.30021019
- Quality Certificate - Lot No.29821244
- Quality Certificate - Lot No.10521558
- Quality Certificate - Lot No.07021483
- Quality Certificate - Lot No.04621611
- Quality Certificate - Lot No.31020428
- Quality Certificate - Lot No.14720948