Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® PVC-Coated 1L Round Media Storage Bottles, with GL45 Screw Cap
Product Number61626-1L

Learn More

Heavy duty bottle which can be used for storage as well as mixing and sampling. A protective PVC coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle comes complete with autoclavable, one-piece, green colored, polypropylene plug seal cap with drip-free pouring ring. Glass bead indicates full capacity line. Teal enameled graduations and marking spot. Thread size: GL 45. Neck opening: 29 mm I.D.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$302.16 per case
Less than 10 in Stock
Product Number | 61626-1L |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Bottle Style | Media storage |
Bottle Shape | Cylindrical |
Cap Color | Green |
Thread Finish | 45 |
Stopper Style | No stopper |
Graduation Interval | 100 mL (approx.) |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 225 mm (approx.) |
O.D. | 101 mm (approx.) |
Sterile | No |
Graduation Range | 100 - 900 mL (approx.) |
- Quality Certificate - Lot No.01025228
- Quality Certificate - Lot No.27624016
- Quality Certificate - Lot No.26524002
- Quality Certificate - Lot No.22124088
- Quality Certificate - Lot No.19024026
- Quality Certificate - Lot No.10924037
- Quality Certificate - Lot No.35423171
- Quality Certificate - Lot No.29023317
- Quality Certificate - Lot No.22023284
- Quality Certificate - Lot No.05223008
- Quality Certificate - Lot No.00223029
- Quality Certificate - Lot No.35522021
- Quality Certificate - Lot No.33222042
- Quality Certificate - Lot No.15222208
- Quality Certificate - Lot No.09622010
- Quality Certificate - Lot No.04122035
- Quality Certificate - Lot No.00722048
- Quality Certificate - Lot No.32221023
- Quality Certificate - Lot No.27821021
- Quality Certificate - Lot No.26621006
- Quality Certificate - Lot No.21521031
- Quality Certificate - Lot No.20321004
- Quality Certificate - Lot No.15221006
- Quality Certificate - Lot No.15121015
- Quality Certificate - Lot No.11221022
- Quality Certificate - Lot No.05021016
- Quality Certificate - Lot No.00421017
- Quality Certificate - Lot No.35120027
- Quality Certificate - Lot No.22519214
- Quality Certificate - Lot No.19219013