text.skipToContent text.skipToNavigation

Corning® Cell Counter

Product Number6749

E-mail

For years, the choice between manual and automated cell counting has been a difficult one. Manual cell counting, on the one hand, is accurate, but time-consuming and very user-dependent. Automated cell counting, is much faster and less user-dependent, but the cost of disposable counting slides can be an issue. A tough choice, but now there is a solution.

The new Corning Cell Counter is the first automated cell counter that combines the best of both worlds. It is:

  • Fast – thanks to its online image processing
  • Accurate – thanks to its cloud-based machine learning algorithm.
  • Low-cost – works with common reusable glass hemocytometer. No consumables required.

Learn more from North America

Learn more from Europe, Middle East, and Africa

See resource tab below for specifications.



You might also be interested in
Organoid Counting Software for the Corning® Cell Counter
Details
Product Number   6749
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Operating System   Windows 10 tablet or computer with a USB 3.0 port.  
Plug Type   USB 3.0  
Specifications Documents
Compatible Accessories
Corning® Counting Chamber for Corning Cell Counter, 0.1 mm
Corning® Counting Chamber for Corning Cell Counter, 0.2 mm

Corning® Counting Chamber for Corning Cell Counter, 0.2 mm

480201

Less than 10 in Stock

N/A per case