Corning® LSE™ Digital Microplate Shaker, 120V, US Plug
Product Number6780-4
The Corning LSE Digital Microplate Shaker features digital control of shaking speed and run time. A single control knob is used to set parameters, and values are shown on a large 3-digit display. A sturdy base encloses the motor for quiet, vibration-free operation. The included stainless steel platform accommodates up to 4 microplates (standard or deep well) and the shaker is safe for use in temperature controlled environments from 4 to 65°C.
- Large capacity - process up to 4 microplates
- 3mm orbit for resuspending, homogenizing or vortexing
- Large digital display with single-knob control
- Suitable for cold room or incubator use
$1,281.23 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6780-4 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Power | 120V, 50/60Hz |
| Speed | 100 - 1400 rpm |
Specifications Documents