Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 4 x 5 Inch Top PC-220 Hot Plate/Stirrer, 120V/60Hz, US Plug
Product Number6795-220
These Corning® hot plate/stirrers have a durable glass-ceramic 4 x 5 inch Pyroceram® top and offer superior performance and reliability in a low profile, space-saving design.
They offer closed-loop stirring for consistent and accurate speed and to get the job done quickly, efficiently, and safely. They operate on 120V/60Hz and are UL and CUL approved to meet needs in North America and other locations with similar requirements.
- Hot top indicator light blinks a warning if the top is too hot to touch (>140°F) - even when the unit is turned off.
- Built-in holder accommodates optional 4 inch stainless steel support rods (No. 400084)
- Worldwide regulatory approval - UL, CUL, IEC 1010, CE, and GS approved.
- 1 x 3/8 inch stir bar (No. 401435) included with each stirrer
- Two-year warranty
$610.10 per case
In Stock
| Product Number | 6795-220 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 4 x 5 inches |
| Power | 120V, 60Hz |
| Amperage | 2.4 |
| Watts | 283 |
| Components Included | Includes 1x3/8 inch stir bar |
| Stir Range | 60 - 1100 rpm |
| Temperature Range | 25 to 480°C (77 to 896°F) |
| Speed | 60 rpm - 1100 rpm |
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CHIn Stock
Corning® Boss Head Support Clamp for Hot Plate Stirrers Made in China
440140-CHIn Stock
Corning® Temperature Probe Support Clamp for Hot Plate Stirrers Made in China
440141-CHIn Stock