Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate with Digital Displays, 120V/60Hz
Product Number6795-420D
(This is the suggested replacement for 6795-420)
The Corning® PC-420D stirring hot plate has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital temperature and stirring speed displays. Designed to operate on 120V/60Hz with standard US three-prong plug for use in North America and other areas with similar electrical requirements. A Model PC-420D is shown to the left with optional temperature controller and support rod (Cat. No. 440129). Both products can be purchased separately or as part of an accessory kit (Cat. No. 6795KIT).
- 2 year warranty
- UL and cUL approved
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
- PC-420D is also available in a kit with temperature controller and other accessories. See Cat. No. 6795-420KIT.
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
$644.08 per case
In Stock
| Product Number | 6795-420D |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 4.25 x 7.75 x 11 inches |
| Power | 120V, 60Hz |
| Amperage | 5.9 |
| Watts | 698 |
| Stir Range | 60 - 1150 rpm |
| Temperature Range | 5 to 550° C (41 to 1022°F) |
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CHIn Stock
Corning® Boss Head Support Clamp for Hot Plate Stirrers Made in China
440140-CHIn Stock
Corning® External Temperature Probe for Digital Display Hot Plates & Combos Made in China
6795PR-CHIn Stock
Corning® Digital Display Hot Plate and Stirring Hot Plate Accessory Kit for Hot Plate Stirrers Made in China
6795KIT-CHIn Stock