Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Sterile, Double Outer Bag, 33/Bag, 825/Case
Product NumberBP93B-102

- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Sterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$167.99 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | BP93B-102 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 15 mm |
Diameter | 90 mm (approx.) |
Height | 14.2 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.934436
- Quality Certificate - Lot No.934435
- Quality Certificate - Lot No.932998
- Quality Certificate - Lot No.932994
- Quality Certificate - Lot No.931447
- Quality Certificate - Lot No.931275
- Quality Certificate - Lot No.931274
- Quality Certificate - Lot No.931273
- Quality Certificate - Lot No.931227
- Quality Certificate - Lot No.930885
- Quality Certificate - Lot No.930884
- Quality Certificate - Lot No.929458
- Quality Certificate - Lot No.929457
- Quality Certificate - Lot No.929113
- Quality Certificate - Lot No.929111
- Quality Certificate - Lot No.927947
- Quality Certificate - Lot No.927389
- Quality Certificate - Lot No.927386
- Quality Certificate - Lot No.926320
- Quality Certificate - Lot No.926319
- Quality Certificate - Lot No.925759
- Quality Certificate - Lot No.924623
- Quality Certificate - Lot No.924016
- Quality Certificate - Lot No.923389
- Quality Certificate - Lot No.923386
- Quality Certificate - Lot No.922791
- Quality Certificate - Lot No.922787
- Quality Certificate - Lot No.922315
- Quality Certificate - Lot No.921765
- Quality Certificate - Lot No.921764