Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 50/Bag. 5 Bags/Pack, 10 Packs/Case
Product NumberMCT-150-C-S
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$186.14 per case
In Stock
| Product Number | MCT-150-C-S |
| Qty./Bag | 50 / Bag |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | Yes |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.14026962
- Quality Certificate - Lot No.12026009
- Quality Certificate - Lot No.12026008
- Quality Certificate - Lot No.12026007
- Quality Certificate - Lot No.11926011
- Quality Certificate - Lot No.11926010
- Quality Certificate - Lot No.11926009
- Quality Certificate - Lot No.11826016
- Quality Certificate - Lot No.11826015
- Quality Certificate - Lot No.11826014
- Quality Certificate - Lot No.11826013
- Quality Certificate - Lot No.11826012
- Quality Certificate - Lot No.11726078
- Quality Certificate - Lot No.11726077
- Quality Certificate - Lot No.11726076
- Quality Certificate - Lot No.11626011
- Quality Certificate - Lot No.11626010
- Quality Certificate - Lot No.11526009
- Quality Certificate - Lot No.11526008
- Quality Certificate - Lot No.11426015
- Quality Certificate - Lot No.11426014
- Quality Certificate - Lot No.11326016
- Quality Certificate - Lot No.11326015
- Quality Certificate - Lot No.11326014
- Quality Certificate - Lot No.11226017
- Quality Certificate - Lot No.11226016
- Quality Certificate - Lot No.11226015
- Quality Certificate - Lot No.11126017
- Quality Certificate - Lot No.11126016
- Quality Certificate - Lot No.11126015