Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-L-C
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free and nonpyrogenic for total sample integrity
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$186.75 per case
Less than 10 in Stock
| Product Number | MCT-150-L-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.18326042
- Quality Certificate - Lot No.17026031
- Quality Certificate - Lot No.17026030
- Quality Certificate - Lot No.17026029
- Quality Certificate - Lot No.17026028
- Quality Certificate - Lot No.16926017
- Quality Certificate - Lot No.16926016
- Quality Certificate - Lot No.16826019
- Quality Certificate - Lot No.16826018
- Quality Certificate - Lot No.16726020
- Quality Certificate - Lot No.16726019
- Quality Certificate - Lot No.14726036
- Quality Certificate - Lot No.14126021
- Quality Certificate - Lot No.14026013
- Quality Certificate - Lot No.13926021
- Quality Certificate - Lot No.13826080
- Quality Certificate - Lot No.13526038
- Quality Certificate - Lot No.13526037
- Quality Certificate - Lot No.13526036
- Quality Certificate - Lot No.13426025
- Quality Certificate - Lot No.13326025
- Quality Certificate - Lot No.13226027
- Quality Certificate - Lot No.13126082
- Quality Certificate - Lot No.13026003
- Quality Certificate - Lot No.12926004
- Quality Certificate - Lot No.12826035
- Quality Certificate - Lot No.12726028
- Quality Certificate - Lot No.12626025
- Quality Certificate - Lot No.12526015
- Quality Certificate - Lot No.12426109