Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-C-S
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$208.52 per case
In Stock
| Product Number | MCT-175-C-S |
| Qty./Bag | 50 / Bag |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | Yes |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.13526027
- Quality Certificate - Lot No.13526026
- Quality Certificate - Lot No.13526025
- Quality Certificate - Lot No.13526024
- Quality Certificate - Lot No.13426021
- Quality Certificate - Lot No.13426020
- Quality Certificate - Lot No.10726011
- Quality Certificate - Lot No.10626018
- Quality Certificate - Lot No.10626017
- Quality Certificate - Lot No.10526014
- Quality Certificate - Lot No.10526013
- Quality Certificate - Lot No.07826048
- Quality Certificate - Lot No.07826031
- Quality Certificate - Lot No.07726075
- Quality Certificate - Lot No.07726064
- Quality Certificate - Lot No.07726053
- Quality Certificate - Lot No.07726042
- Quality Certificate - Lot No.35525432
- Quality Certificate - Lot No.33225432
- Quality Certificate - Lot No.31625018
- Quality Certificate - Lot No.31525017
- Quality Certificate - Lot No.31425043
- Quality Certificate - Lot No.31325018
- Quality Certificate - Lot No.28825025
- Quality Certificate - Lot No.28825024
- Quality Certificate - Lot No.28725017
- Quality Certificate - Lot No.28725016
- Quality Certificate - Lot No.28625038
- Quality Certificate - Lot No.28625037
- Quality Certificate - Lot No.28525432