Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, without Rack, 960 Tubes/Pack, 5 Packs/Case
Product NumberMTS-11-C
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
$135.50 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | MTS-11-C |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Capacity | 50 mL |
| Tube Style | Folin-Wu Digestion |
| Tube Shape | Cylindrical |
| Top Style | Beaded rim |
| Graduation Interval | 25 mL |
| Tolerance | 0.4 mL |
| Stopper Style | No stopper |
| O.D. | 8.61 mm |
| Length | 46.46 mm |
| Feature | Reusable |
| Graduation Range | 25 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19426000
- Quality Certificate - Lot No.14226000
- Quality Certificate - Lot No.10626000
- Quality Certificate - Lot No.08926000
- Quality Certificate - Lot No.00926000
- Quality Certificate - Lot No.00826000
- Quality Certificate - Lot No.32525000
- Quality Certificate - Lot No.28925000
- Quality Certificate - Lot No.22425000
- Quality Certificate - Lot No.18425000
- Quality Certificate - Lot No.18325000
- Quality Certificate - Lot No.15725000