Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.1 mL Polypropylene PCR Tube Strips and Caps, 4 Tubes/Strip, 4 Caps/Strip, Clear, Nonsterile
Product NumberPCR-0104-C
Axygen® 0.1mL PCR tubes are specifically designed for use with the Corbett Rotorgene system. There are 4 tubes per strip and 4 caps per strip.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,943.59 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | PCR-0104-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Bottom Style | Conical |
| Cap Style | Plug seal |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24026028
- Quality Certificate - Lot No.23726038
- Quality Certificate - Lot No.10326100
- Quality Certificate - Lot No.26725021
- Quality Certificate - Lot No.25725013
- Quality Certificate - Lot No.25125070
- Quality Certificate - Lot No.24825001
- Quality Certificate - Lot No.21625247
- Quality Certificate - Lot No.20122015
- Quality Certificate - Lot No.19922008
- Quality Certificate - Lot No.19222014
- Quality Certificate - Lot No.19022056
- Quality Certificate - Lot No.18722055
- Quality Certificate - Lot No.17922077
- Quality Certificate - Lot No.13921029
- Quality Certificate - Lot No.13721025
- Quality Certificate - Lot No.13421003
- Quality Certificate - Lot No.13021007
- Quality Certificate - Lot No.12621024
- Quality Certificate - Lot No.12421011
- Quality Certificate - Lot No.11921022
- Quality Certificate - Lot No.11621061
- Quality Certificate - Lot No.10321036
- Quality Certificate - Lot No.10121008
- Quality Certificate - Lot No.09721018
- Quality Certificate - Lot No.09421027
- Quality Certificate - Lot No.08921016
- Quality Certificate - Lot No.08621007
- Quality Certificate - Lot No.08421011
- Quality Certificate - Lot No.08121012