Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips and attached Domed Cap Strips, 8 Tubes/Strip, 8 Domed Caps/Strip, Clear, Nonsterile
Product NumberPCR-0208-AD-C
Axygen® 0.2 mL thin-wall 8 strip PCR tubes with attached caps , available in clear colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Human and bacteria DNA-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
$1,265.36 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | PCR-0208-AD-C |
| Qty./Pk | 126 / Pk |
| Qty./Cs | 1260 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | Dome |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
| Caps Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24626000
- Quality Certificate - Lot No.24526000
- Quality Certificate - Lot No.14926000
- Quality Certificate - Lot No.14626000
- Quality Certificate - Lot No.10626000
- Quality Certificate - Lot No.05026000
- Quality Certificate - Lot No.04826000
- Quality Certificate - Lot No.02226000
- Quality Certificate - Lot No.01326000
- Quality Certificate - Lot No.33825000
- Quality Certificate - Lot No.26125000
- Quality Certificate - Lot No.23225000
- Quality Certificate - Lot No.22625000
- Quality Certificate - Lot No.18825000
- Quality Certificate - Lot No.16225000
- Quality Certificate - Lot No.14325000
- Quality Certificate - Lot No.13525000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.12125000
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.28124000
- Quality Certificate - Lot No.26724000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.24924000
- Quality Certificate - Lot No.23924000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.21524000